Short slide rail (Eurorack)

Image for Short slide rail (Eurorack) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • To attach on 19" slide mounts
  • Support for heavy 19" chassis

    Product family:

    Eurorack

    Note:

    For assembly 2 pieces of 19" panel/slide mounts are required (please order separately, see panel/slide mount)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails, Telescopic slides

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Catalog Number Length mm Qty Color Material Description Description
Catalog Number Length mm Qty Color Material Description Description
55.0 PU 2 pieces Al-Zn Steel St, 1.5 mm St, 1.5 mm, finish AlZn,      static load‐carrying capacity 15 kg/pair
55.0 PU 10 pieces Al-Zn Steel St, 1.5 mm St, 1.5 mm, finish AlZn,      static load‐carrying capacity 15 kg/pair