Shelf stationary (Varistar), full depth / recessed depth, RAL 7021 / RAL 7035

Image for Shelf full depth (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • 1 U incl. GND/earthing
  • Mounts direct onto the VARISTAR rack
  • St, 1.5 mm
  • Static load-carrying capacity 75 kg

    Product family:

    Varistar

    Note:

    For the assembly of the shortened shelves 2 additional depth members are necessary, please order separately

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
Color
Version
 
Catalog Number Depth mm Width mm Qty For cabinet width mm Color For cabinet depth mm Description Description
Catalog Number Depth mm Width mm Qty For cabinet width mm Color For cabinet depth mm Description Description
479.0 544.0 1 piece 600.0 7021 600.0 Shortened by 100 mm -
497.0 544.0 1 piece 600.0 7035 600.0 Shortened by 100 mm -
497.0 544.0 1 piece 600.0 7021 600.0 Full depth -
497.0 544.0 1 piece 600.0 7035 600.0 Full depth -
597.0 544.0 1 piece 600.0 7021 800.0 Shortened by 100 mm -
697.0 544.0 1 piece 600.0 7035 800.0 Shortened by 100 mm -
697.0 544.0 1 piece 600.0 7021 800.0 Full depth -
697.0 544.0 1 piece 600.0 7035 800.0 Full depth -
797.0 544.0 1 piece 600.0 7021 900.0 Full depth -
797.0 544.0 1 piece 600.0 7035 900.0 Full depth -
897.0 544.0 1 piece 600.0 7021 1000.0 Full depth -
897.0 544.0 1 piece 600.0 7035 1000.0 Full depth -
997.0 544.0 1 piece 600.0 7021 1100.0 Full depth -
997.0 544.0 1 piece 600.0 7035 1100.0 Full depth -
1097.0 544.0 1 piece 600.0 7021 1200.0 Full depth St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, incl. GND/earthing
1097.0 544.0 1 piece 600.0 7035 1200.0 Full depth -
479.0 744.0 1 piece 800.0 7021 600.0 Shortened by 100 mm -
479.0 744.0 1 piece 800.0 7021 600.0 Full depth -
497.0 744.0 1 piece 800.0 7035 600.0 Shortened by 100 mm -
497.0 744.0 1 piece 800.0 7035 600.0 Full depth -
597.0 744.0 1 piece 800.0 7021 800.0 Shortened by 100 mm St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, depth 597 mm, incl. GND/earthing, for recessed installation please order depth member separately
597.0 744.0 1 piece 800.0 7035 800.0 Shortened by 100 mm 1 U, depth 597 mm, St, 1.5 mm, static load-carrying capacity 75 kg, incl. GND/earthing
697.0 744.0 1 piece 800.0 7021 800.0 Full depth St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, depth 697 mm, incl. GND/earthing, for recessed installation please order depth member separately
697.0 744.0 1 piece 800.0 7035 800.0 Full depth 1 U, depth 697 mm, St, 1.5 mm, static load-carrying capacity 75 kg, incl. GND/earthing
797.0 744.0 1 piece 800.0 7021 900.0 Full depth -
797.0 744.0 1 piece 800.0 7035 900.0 Full depth -
897.0 744.0 1 piece 800.0 7021 1000.0 Full depth St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, incl. GND/earthing
897.0 744.0 1 piece 800.0 7035 1000.0 Full depth -
997.0 744.0 1 piece 800.0 7021 1100.0 Full depth St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, incl. GND/earthing
997.0 744.0 1 piece 800.0 7035 1100.0 Full depth -
1097.0 744.0 1 piece 800.0 7021 1200.0 Full depth St, 1.5 mm, static load-carrying capacity 75 kg, 1 U, incl. GND/earthing
1097.0 744.0 1 piece 800.0 7035 1200.0 Full depth -