Thermostat with integrated temperature sensor

Image for Thermostat with integrated temperature sensor from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20715-002
Back To Product
  • To switch heatings or fans
  • Adjustment range 5 ... 60 °C

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Description Thermostat with integral temperature sensor incl. mounting kit
Height x width x depth [mm] 75 x 75 x 25
Adjusment range [°C] 5 … 60
Switching difference [K] 0.5 K
Contact load ohmic load/inductive load [A] Heat (Terminal 1 – 2) 10 A / 4 A Cooling (Terminal 1 – 3) 5 A / 2 A
Contacts Changeover contact, 1 pin
Supply voltage [VAC] 200 ... 250 VAC
Type of assembly Bolt-on, snap mounting for support rail