Plain steel door IP20 (Varistar), with mounting frame, RAL 7021/RAL 7035

Image for Steel door, solid, with mounting frame (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • St, 1.5 mm
  • Key lock cover
  • Opening angle 180°
  • Includes earthing
  • Steel door with internal mounting frame; Suitable for large cut-outs and mounting (fixes with M5 screws, 25 mm height increments)

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Height U
Catalog Number Height mm Width mm Qty Color Description Height U
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 24
1200.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 24
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 24
1200.0 800.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 24
1400.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 29
1400.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 29
1400.0 800.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 29
1400.0 800.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 29
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 33
1600.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 33
1800.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 38
1800.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 38
1800.0 800.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 38
1800.0 800.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 38
2000.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 42
2000.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 42
2000.0 800.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 42
2000.0 800.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 42
2200.0 800.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 47
2200.0 600.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 47
2200.0 600.0 1 piece RAL 7035 St, 1,5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 47
2200.0 800.0 1 piece RAL 7021 St, 1.5 mm, opening angle 180°, lock cover, incl. GND/earthing, designed to carry extensive cut‐outs and assemblies 47