Plain steel door IP 55 (Varistar), 3-point locking, RAL 7021/RAL 7035

Image for Plain steel door IP 55 (Varistar), 3-point locking, RAL 7021/RAL 7035 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Steel door with mounting frame fitted on inside; suitable for large cut-outs and mounting (fixes with M5 screws, 25 mm height increments)
  • Opening angle 180°
  • Lever handle with built-in push button, incl. earthing
  • 3 point locking
  • St, 1 mm

    Product family:

    Varistar

    Note:

    Please order DIN profile half cylinder for lever handle separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Description Height U
Catalog Number Height mm Width mm Qty Color Description Description Height U
1200.0 600.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 Plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 47