Mounting plate (Varistar), height 1200, 1800, 2000 mm

Image for Mounting plate (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • 600 kg at full height, mounted to rear, with additional strengthening brackets
  • Strengthening bracket increases static load-carrying capacity
  • For mounting electrical components and sub-assemblies incl. cabling
  • Mounting pitch 25 mm in depth and 50 mm in height for partial-height mounting
  • St, zinc-plated, 3 mm
  • Static load-carrying capacity up to 450 kg (rear mounted)

    Product family:

    Varistar

    Note:

    Depth members are required for partial-height mounting

    Accessory category:

    Mounting plate

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
 
Catalog Number Qty Description Description Height mm Width mm
Catalog Number Qty Description Description Height mm Width mm
PU 2 pieces Strengthening brackets St profile, increases static load‐carrying capacity of mounting plate to 150 kg - -
1 piece Mounting plates - 1200.0 600.0
1 piece Mounting plates - 1200.0 800.0
1 piece Mounting plates - 1800.0 600.0
1 piece Mounting plates - 1800.0 800.0
1 piece Mounting plates - 2000.0 600.0
1 piece Mounting plates - 2000.0 800.0