Mobile plinth (Novastar)

Image for Mobile plinth (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • St, 2 mm
  • 4 castors
  • Rubber mat, 3 mm
  • Load-carrying capacity 200 kg
  • Base/plinth height H = 100 mm

    Product family:

    Novastar

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number Qty For cabinet width mm Color For cabinet depth mm d mm Description
Catalog Number Qty For cabinet width mm Color For cabinet depth mm d mm Description
1 piece 553.0 RAL 7021 500.0 592.0 St, 2 mm,       fine‐grooved mat, 3 mm, 4 castors, load‐carrying capacity 200 kg
1 piece 553.0 RAL 7021 600.0 692.0 St, 2 mm,       fine‐grooved mat, 3 mm, 4 castors, load‐carrying capacity 200 kg
1 piece 553.0 RAL 7021 800.0 892.0 St, 2 mm,       fine‐grooved mat, 3 mm, 4 castors, load‐carrying capacity 200 kg