Flush top cover, with cutout zones (Varistar)

Image for Flush top cover, with cutout zones (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Incl. GND/earthing
  • Cut-out zones are easy to cut out.
  • St, 1.5 mm
  • Cut-outs can be fitted with brush strips, fan units, perforated cover plates or edge protectors
  • Colour RAL 7021

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description
Catalog Number Depth mm Width mm Qty Color Description
300.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
600.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
800.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
800.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
900.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
900.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1100.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, for flat top cover assemblies, 3 cut-outs at depth 800 mm and 2 on the side for brush strip, incl. GND/earthing