Base plate (Varistar), EMC, with cable ducting, plain

Image for EMC base plate with cable ducting (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Incl. GND/earthing
  • Installation from outside
  • Opening to rear
  • 60 mm deep
  • AlZn, 1.5 mm
  • Cable ducting with EMC gasket

    Product family:

    Varistar

    Note:

    Assembled from the bottom

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Width mm
 
Catalog Number Depth mm Width mm Qty Color Description Description
Catalog Number Depth mm Width mm Qty Color Description Description
600.0 600.0 1 piece AlZn For cable ducting AlZn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
600.0 800.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
800.0 600.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
800.0 800.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
900.0 600.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
900.0 800.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
1000.0 600.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside
1000.0 800.0 1 piece AlZn For cable ducting Al-Zn, 1.5 mm, rear opening 60 mm deep, incl. GND/earthing, assembly from outside