Depth member (Novastar)

Image for Depth member (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • For assembly on cabinet uprights
  • Adjustable in 1 U increments

    Product family:

    Novastar

    Accessory category:

    Depth members

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number Depth mm For cabinet depth mm d mm Description Description Length L mm Qty
Catalog Number Depth mm For cabinet depth mm d mm Description Description Length L mm Qty
394.0 500.0 366.0 Depth member for Novastar 500 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 367.0 PU 2 pieces
494.0 600.0 466.0 Depth member for Novastar 600 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 467.0 PU 2 pieces
714.0 800.0 666.0 Depth member for Novastar 800 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 667.0 PU 2 pieces
767.0 900.0 766.0 Depth member for Novastar 800 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 767.0 PU 2 pieces
867.0 1000.0 866.0 Depth member for Novastar 1000 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 867.0 PU 2 pieces