Base/plinth seismic (Varistar)

Image for Base seismic (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • 2 support profiles, St, 4 mm, lateral
  • Static load-carrying capacity 1000 kg
  • Height 104.5 mm
  • 2 covers, St, 4 mm, front and rear
  • Conforms to NEBS, Earthquake secure (up) to Bellcore Zone 4, Mounting holes for fitting of base
  • Access possible from front and rear
  • Colour RAL 7021

    Product family:

    Varistar

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Qty w mm d mm Description d2 mm d1 mm
Catalog Number Depth mm Height mm Width mm Qty w mm d mm Description d2 mm d1 mm
600.0 104.5 600.0 1 piece 450.0 300.0 2 support profiles, St, 4 mm, lateral; 2 trims, St, 4 mm, front/rear; height 104.5 mm; static load‐carrying capacity 1000 kg 525.5 400.0
800.0 104.5 600.0 1 piece 450.0 500.0 2 support profiles, St, 4 mm, lateral; 2 trims, St, 4 mm, front/rear; height 104.5 mm; static load‐carrying capacity 1000 kg 725.5 600.0
600.0 104.5 800.0 1 piece 650.0 300.0 2 support profiles, St, 4 mm, lateral; 2 trims, St, 4 mm, front/rear; height 104.5 mm; static load‐carrying capacity 1000 kg 525.5 400.0
800.0 104.5 800.0 1 piece 650.0 500.0 2 support profiles, St, 4 mm, lateral; 2 trims, St, 4 mm, front/rear; height 104.5 mm; static load‐carrying capacity 1000 kg 725.5 600.0