Base/plinth with cable ducting (Novastar)

Image for Base/plinth with cable ducting (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Adjustment height 57 mm ... 67 mm
  • Height 55 mm
  • Cable ducting 110 x 76 mm
  • St, 1.5 mm, RAL 7021
  • incl. GND/earthing
  • Adjustable feet
  • Static load‐carrying capacity 400 kg

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Note:

    Please order brush strip separately

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Width mm
For Cabinet Depth mm
 
Catalog Number Height mm Qty For cabinet width mm For cabinet depth mm Description Description
Catalog Number Height mm Qty For cabinet width mm For cabinet depth mm Description Description
45.0 1 piece 553.0 500.0 Base/plinth with cable ducting St, 1.5 mm, RAL 7021, height 55 mm; incl. GND/earthing; cable ducting 110 x 76 mm; adjustable feet, adjustable height range 57 mm ... 67 mm
45.0 1 piece 553.0 600.0 Base/plinth with cable ducting St, 1.5 mm, RAL 7021, height 55 mm; incl. GND/earthing; cable ducting 110 x 76 mm; adjustable feet, adjustable height range 57 mm ... 67 mm
45.0 1 piece 553.0 800.0 Base/plinth with cable ducting St, 1.5 mm, RAL 7021, height 55 mm; incl. GND/earthing; cable ducting 110 x 76 mm; adjustable feet, adjustable height range 57 mm ... 67 mm
- 1 piece - - Brush strip Nylon, black, 110 mm x 76 mm; to cover cable through‐ducting opening
45.0 1 piece 553.0 1000.0 Base/plinth with cable ducting St, 1.5 mm, RAL 7021, height 55 mm; incl. GND/earthing; cable ducting 110 x 76 mm; adjustable feet, adjustable height range 57 mm ... 67 mm
45.0 1 piece 553.0 900.0 Base/plinth with cable ducting St, 1.5 mm, RAL 7021, height 55 mm; incl. GND/earthing; cable ducting 110 x 76 mm; adjustable feet, adjustable height range 57 mm ... 67 mm
- 1 piece - - Brush strip Nylon, black, 110 mm x 76 mm; to cover cable through‐ducting opening