19" panel/slide mount (Varistar)

Image for 19
+ / - Hover over image to Zoom
  • Depth-adjustable in 25 mm increments
  • In accordance with IEC 60297‐1 (DIN 41 494, Part 1)
  • Assembly in 600 mm wide cabinets directly on the frame
  • St, 2 mm, at 800 mm width adapter bracket for reduced width is necessary, for partial-height mounting depth members are necessary

    Product family:

    Varistar

    Note:

  • For 19" partial-height mounting depth members are necessary
  • Metric panel/slide mounts available on request
  • Accessory category:

    Panel/ slide mounts

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Color / Surface
 
Catalog Number Height mm Length mm Qty Color Height U Description
Catalog Number Height mm Length mm Qty Color Height U Description
400.0 395.0 PU 1 pair RAL 7021 8 -
400.0 395.0 PU 1 pair RAL 7035 8 -
400.0 395.0 PU 1 pair Al-Zn 8 -
550.0 545.0 PU 1 pair RAL 7021 12 -
550.0 545.0 PU 1 pair RAL 7035 12 -
550.0 545.0 PU 1 pair Al-Zn 12 -
750.0 745.0 PU 1 pair RAL 7021 16 -
750.0 745.0 PU 1 pair RAL 7035 16 -
750.0 745.0 PU 1 pair Al-Zn 16 -
900.0 895.0 PU 1 pair RAL 7021 20 -
900.0 895.0 PU 1 pair RAL 7035 20 -
900.0 895.0 PU 1 pair Al-Zn 20 -
1200.0 1095.0 PU 1 pair RAL 7021 24 -
1200.0 1095.0 PU 1 pair RAL 7035 24 -
1200.0 1095.0 PU 1 pair Al-Zn 24 -
1400.0 1295.0 PU 1 pair RAL 7021 29 -
1400.0 1295.0 PU 1 pair RAL 7035 29 -
1400.0 1295.0 PU 1 pair Al-Zn 29 -
1600.0 1495.0 PU 1 pair RAL 7021 33 -
1600.0 1495.0 PU 1 pair RAL 7035 33 -
1600.0 1495.0 PU 1 pair Al-Zn 33 -
1800.0 1695.0 PU 1 pair RAL 7021 38 -
1800.0 1695.0 PU 1 pair RAL 7035 38 -
1800.0 1695.0 PU 1 pair Al-Zn 38 -
2000.0 1895.0 PU 1 pair RAL 7021 42 -
2000.0 1895.0 PU 1 pair RAL 7035 42 -
2000.0 1895.0 PU 1 pair Al-Zn 42 -
2200.0 2095.0 PU 1 pair RAL 7021 47 -
2200.0 2095.0 PU 1 pair RAL 7035 47 -
2200.0 2095.0 PU 1 pair Al-Zn 47 -
2450.0 2345.0 PU 1 pair RAL 7021 52 -
2450.0 2345.0 PU 1 pair Al-Zn 52 -
- - PU 4 pieces - 47 paper strip, white, serial numbered from 1 ... 47 U