Telemonitored multimeter

Image for Telemonitored multimeter from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-446
Back To Product
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • Inline meter, 1 U, 19'' case with 19'' mounting brackets
  • Measures current, voltage and power (apparent and true power) per phase and total
  • Local display of current and voltage per phase and sum values
  • Ethernet interface and web interface
  • 4 consumers or socket strips can be connected; input via IEC 60320 C20 plug; output via IEC 60320 C19 sockets
  • To record temperature, humidity etc, environmental sensors be connected
  • Mains input via C13 socket in accordance with IEC 60320

    Note:

    3-phase version on request

    Type:

    Power distribution unit

    Phases:

    1

    Output Sockets:

    IEC C19

    Control function:

    telemonitored

Select product specifications before modifying or adding to project list or requesting a quote.

Modify Productmodify product
Add Item to Project Listadd item to project list

Technical Data

Depth mm 183.0
Width mm 440.0
Input 4 × IEC C20
Number of outputs 4 x IEC C19
Output current in A 16
Height U 1

Delivery Comprises:

Item Quantity Description
1 1 Case, black, with interface at front, display and operating keys, width 440.0 mm
2 1 Mains cable, C13-outlet to IEC 60320, cable length 1.5 m
3 2 19" mounting bracket, length 305 mm, St, 1 mm, black
4 1 Cable support rail

Accessories

Item