VARISTAR LHX+, cabinet with double door, integrated airconditioner

Image for VARISTAR LHX+, cabinet with double door, integrated airconditioner from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Cabinet with air/water heat exchanger with cooling capacity of 34 kW (at +12 °C water flow temperature, +24 °C cold air temperature)
  • Max. static load capacity 1600 kg
  • Separate front and rear access doors for air/water heat exchanger
  • Gasket all around reduces noise and suction of room air

    Product family:

    Varistar

    Type:

    Server cabinet, watercooled

    Load:

    1600 kg/ 3500 lb static

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Catalog Number Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply Power supply
Catalog Number Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply Power supply
42 2100.0 800.0 1200.0 Fitted left at the bottom 1
42 2100.0 800.0 1200.0 Fitted right at the bottom 1
42 2100.0 800.0 1200.0 Fitted left at the top and at the bottom 2 redundant
42 2100.0 800.0 1200.0 Fitted right at the top and at the bottom 2 redundant