Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door

Image for Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Active solution with fans supporting the air flow and equals the pressure drop at the heat exchanger
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface

    Product family:

    Air to water heat exchanger

    Type:

    Cooling Elements

    Note:

    For trouble-free operation it is recommended to use the water connection set and the optional accessories

    Note:

    The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
 
Catalog Number Height U Height mm Width mm Depth mm Qty
Catalog Number Height U Height mm Width mm Depth mm Qty
42 2000.0 600.0 333.0 1 piece
42 2000.0 800.0 333.0 1 piece
47 2200.0 600.0 333.0 1 piece
47 2200.0 800.0 333.0 1 piece
52 2450.0 600.0 333.0 1 piece
52 2450.0 800.0 333.0 1 piece