ServCite Storage Sled

Image for ServCite Storage Sled from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 1 x Half SSI Intel Server board with 2 CPUs installed
  • Up to 24 x 3.5” Hard Disks

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
Catalog Number Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
2 Half width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 1 x Intel S2600BPA 2 x Intel Xeon E5-2620 V4, 8 cores at 2,1 GHz 8 x 16 GB DDR4 DIMM288 with ECC 4 x 2,5" 200 GB SAS, SSD, 2 x 2,5" 1 TB S-ATA SSD, 18 x 2,5" 1,8 TB SAS HDD 2 x 10 GbE 2 x 1 GbE
2 Full width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 1 x Intel S2600BPS 2 x Intel Xeon E5-2620 V4, 8 cores at 2,1 GHz 12 x 16 GB DDR4 DIMM288 with ECC 1 x M.2 512 GB SSD, 2 x 2,5" 200 GB SAS SSD, 2x 2,5" 1 TB 2 x 10 GbE 2 x 1 GbE