ServCite Rack Agent

Image for ServCite Rack Agent from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • The Rack Agent is designed to expose managed sensors of the ServCite Rack PDU to data center management applications
  • The rack-level power consumption and PSU health/status can be monitored remotely via a 10/100/1G Ethernet connection
  • The Rack Agent is designed as a hot-swappable plug-in unit and can be inserted into a dedicated slot of the ServCite Rack PDU
  • Monitors the PDU circuit breakers and the PSUs
  • Interface to control an optional Rear Door Cooler
  • Prepared for the installation and integration of a Schroff rack access control system

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Catalog Number Height U Input
Catalog Number Height U Input
1 -48 VDC
1 100 ... 240 VAC