ServCite Rack, 16 U

Image for ServCite Rack, 16 U from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Integrated Rack with various configurations of full width and half width shelves for compute, media engine and storage sled
  • Configurable compute, storage and network resources for SDN and NFV applications
  • Top of Rack management and data plane switches
  • Blind mate rear power and data connection simplifies changing of sleds
  • Rear fiber optic cable connections for management and data plane
  • 2 x 12 VDC rear bus bar to power the sleds
  • Integrated Power distribution unit with redundant mains inlet, outlets for top of rack switches and 12 VDC connections to the rear bus bars
  • Dedicated slot inside the PDU to accept Schroff ServCite Rack Agent
  • Optional Rear Door Cooler

    Type:

    Telecom rack

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Catalog Number Height U Width mm Depth mm Input Power Supply and Distribution Unit (PDU) Number of full width shelves Number of half width shelves Power bus bars
Catalog Number Height U Width mm Depth mm Input Power Supply and Distribution Unit (PDU) Number of full width shelves Number of half width shelves Power bus bars
16 600.0 1200.0 Independent -48 VDC inputs (6 pieces), at the top of the rack 6 x 3000 W PSU´s, -48 VDC input, 12 VDC output, Switches directly fed with -48 VDC 2 8 2 vertical 12 VDC bus bars
16 600.0 1200.0 Redundant 208 VAC, 3-phase delta input (US), at the top of the rack 6 x 3000 W PSUs, 208 ... 240 VDC input, 12 VDC output, switches directly fed with AC 2 8 2 vertical 12 VDC bus bars