CompactPCI Subrack system with PSB backplane, 6 U with Rear I/O for 19" power supply

Image for CompactPCI Subrack system with PSB backplane, 6 U with Rear I/O for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-028
Back To Product
  • System for vertical board mounting with board format; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
  • Heat dissipation by fan module, from front to rear
  • Backplane, PSB (package switched backplane), PICMG 2.16 16‐slot, 6 U, 64 bit (2 fabric/switch slots, 14 node slots)
  • Two 19" CompactPCI power supplies, 250 W (3 U, 8 HP), prepared for installation of two further 19" compatible PSUs
  • Prepared for system monitoring with a chassis monitoring module (CMM)

    Description:

    10 U

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.16
  • Modified systems available on request
  • Specification:

    PSB

    Form factor:

    Rackmount

    Power type:

    Compatible 19"

    Rear I/O:

    Yes

    Number of slots:

    16

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 275.0
Height mm 443.7
Number of slots 16
Description 10 U
Height U 10
Width HP 84

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al; perforated front panel to front and rear, 19" bracket in RAL 9006; remaining parts passivated in aluminium; front handles (RAL 9005)
2 16 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep)
3 16 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to front bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep)
4 1 PSB backplane for 6 U boards, 64 bit, 2 fabric/switch slots, 14 node slots, 2 CompactPCI segments, system slot left and right; part no. 23006‐610
5 2 19" compatible power supply, 250 W (3 U, 8 HP); part no. 13100‐141
6 1 Extractable fan unit with filter mat, 3 fans, 24 VDC, 270 m3/h (160 cfm)
7 2 Front panel, front, 3 U, 8 HP, space for two further power supplies
8 1 DC switch on front
9 1 AC input (IEC connector), mains filter module, fuse, 6 U, 8 HP
10 1 Front panel, rear, 6 U, 8 HP
11 2 Front panel, front, 3 U, 4 HP, cover for optional CMM module space
12 1 Cable harness to connect all system components

Accessories

Item
Thmbnail Image AC/DC switched mode power supply Quad, 250 W, 3.3 V/40 A, 5 V/40 A, 12 V/5.5 A, -12 V/2 A; 1 piece 13100-141 Add Item to Project List add item to project list
Thmbnail Image DC/DC switched mode power supply Quad, 250 W, 19" power supply; 3.3 V/40 A, 5 V/40 A, 12 V/5.5 A, -12 V/2 A; 1 piece 13100-142 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list