Air baffle without front panel (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

Image for Air baffle without front panel from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Cover is pushed into the guide rail
  • To cover unused slots in systems

    Product family:

  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • EuropacPRO
  • Note:

    280 mm deep cover plates available on request

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Depth mm Qty Description Height U Width HP Description
Catalog Number Depth mm Qty Description Height U Width HP Description
160.0 1 piece Air baffle 3 4 -
220.0 1 piece Air baffle 3 4 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
160.0 1 piece Air baffle 6 4 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
220.0 1 piece Air baffle 6 4 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
160.0 1 piece Air baffle 3 8 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
220.0 1 piece Air baffle 3 8 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
160.0 1 piece Air baffle 6 8 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
220.0 1 piece Air baffle 6 8 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
160.0 1 piece Air baffle 3 12 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
220.0 1 piece Air baffle 3 12 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
160.0 1 piece Air baffle 6 12 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail
220.0 1 piece Air baffle 6 12 Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail