Cable eye (Varistar), plastic and steel

Image for Cable eye (Varistar), plastic and steel from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • For assembly on cabinet uprights (800 mm cabinet width) or laterally to the 19" panel/slide mounts

    Product family:

    Varistar

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
Material
 
Catalog Number Width mm Depth mm For cabinet width mm Material Qty Description
Catalog Number Width mm Depth mm For cabinet width mm Material Qty Description
31.0 92.0 600.0 PA6 PU 4 pieces Plastic 31 x 92 mm, to slot into frame
100.0 100.0 800.0 PA6 PU 4 pieces Plastic 100 x 100 mm
100.0 100.0 800.0 St PU 4 pieces Steel 100 x 100 mm
100.0 180.0 800.0 St PU 4 pieces Steel 100 x 180 mm