Short slide rail (Novastar)

Image for Short slide rail (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Static load-carrying capacity 15 kg per pair
  • Adjustable in 1 U increments
  • For mounting on the cabinet uprights or 19" panel/slide mounts
  • St, 1.5 mm, finish AlZn

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Catalog Number Length mm Qty Color Material Description Description
Catalog Number Length mm Qty Color Material Description Description
55.0 PU 2 pieces AlZn steel St, 1.5 mm St, 1.5 mm, finish AlZn,       static load‐carrying capacity      15 kg/pair
55.0 PU 10 pieces AlZn steel St, 1.5 mm St, 1.5 mm, finish AlZn,       static load‐carrying capacity      15 kg/pair