VXS

Image for VXS from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Parallel VMEbus on J1 and J2, serial data connections on P0
  • In accordance with: ANSI/VITA 41 VXS VMEbus Switched Serial Standard, ANSI/VITA 1-1994 VME64 Standard, ANSI/VITA 1.1-1997 VME64 Extension Standard, ANSI/VITA 1.5-2003 VME2eSST Specification, ANSI/VITA 1.7-2003 Increased Current Level, ANSI/VITA 38 System Management on VME
  • MultiGig RT2 connector on P0 position for data transfer rates up to 10 Gbps per differential pair
  • Dual star, star and ring topologies
  • Supply voltages can be applied via powerbugs (ring tag M4), FASTONs or P47 connectors
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Connector for additional voltages V1/V2
  • Utility connector for status signals
  • Keying and alignment pins to avoid mechanical and electrical damage
  • System management bus (SMB) connector in accordance with VITA38

    Specification:

    VXS

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Catalog Number Height mm Number of slots Width mm Power connector Rear I/O Description Height U
Catalog Number Height mm Number of slots Width mm Power connector Rear I/O Description Height U
128.5 7 151.4 2x P47 Yes, on VME64x Slots 4 VME64x slots, 3VXS payload slots, ring connected 6
128.5 4 80.28 Powerbugs Yes 1 VXS switch slot and 3 VXS payload slots 6
128.5 12 242.0 Powerbugs Yes 2 VXS switch slots and 10 VXS payload slots 6
128.5 20 405.4 Powerbugs Yes 2 VXS switch slots and 18 VXS payload slots 6