VMEbus J1 backplanes (3 U)

Image for VMEbus J1 backplanes (3 U) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • In accordance with ANSI/VITA 1-1994 VME64 standard
  • 3 U with J1 plane
  • Active/passive termination switchable via jumpers; passive termination preset
  • Electronic automatic daisy chain (EDC)
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Linking/separation of digital and chassis GNDs by means of a screw connection
  • Two utility connectors for status signals, two different configurations
  • Supply voltages provided via power bugs (ring tag M4) or FASTON

    Specification:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Catalog Number Height mm Number of slots Width mm Description Height U
Catalog Number Height mm Number of slots Width mm Description Height U
128.5 1 20.2 Electronic Automatic Daisy Chain 3
128.5 2 39.1 Electronic Automatic Daisy Chain 3
128.5 3 59.7 Electronic Automatic Daisy Chain 3
128.5 4 79.8 Electronic Automatic Daisy Chain 3
128.5 5 100.2 Electronic Automatic Daisy Chain 3
128.5 6 120.5 Electronic Automatic Daisy Chain 3
128.5 7 140.8 Electronic Automatic Daisy Chain 3
128.5 8 161.1 Electronic Automatic Daisy Chain 3
128.5 9 181.4 Electronic Automatic Daisy Chain 3
128.5 10 199.2 Electronic Automatic Daisy Chain 3
128.5 11 219.5 Electronic Automatic Daisy Chain 3
128.5 12 242.4 Electronic Automatic Daisy Chain 3
128.5 13 260.2 Electronic Automatic Daisy Chain 3
128.5 15 303.4 Electronic Automatic Daisy Chain 3
128.5 17 341.4 Electronic Automatic Daisy Chain 3
128.5 18 364.3 Electronic Automatic Daisy Chain 3
128.5 20 405.0 Electronic Automatic Daisy Chain 3
128.5 21 425.3 Electronic Automatic Daisy Chain 3