Backplanes with through-connected signal lines

Image for Backplanes with through-connected signal lines from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Power supply at each connector position (row 1 + 32)
  • Adaptation fields for power connections on 2-layer backplanes
  • Two versions: 60 signal lines, through-connected from connector to connector (C64), row „b“ can be freely wired (2 layers with C96 connector), wire-wrap, 90 signal lines, through-connected from connector to connector

    Specification:

    Universal backplane

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Number of Slots
Slot Pitch
 
Catalog Number Number of slots Connector type Description Height U Width HP Slot pitch No. of layers
Catalog Number Number of slots Connector type Description Height U Width HP Slot pitch No. of layers
10 C64F 60 signal lines 3 42 4 2
21 C64F 60 signal lines 3 84 4 2
10 C96F 60 signal lines 3 42 4 2
21 C96F 60 signal lines 3 84 4 2
21 without 60 signal lines 3 84 4 2
14 C64F 60 signal lines 3 42 3 2
28 C64F 60 signal lines 3 84 3 2
14 C96F 60 signal lines 3 42 3 2
28 C96F 60 signal lines 3 84 3 2
28 without 60 signal lines 3 84 3 2
10 C96F 90 signal lines 3 42 4 4
21 C96F 90 signal lines 3 84 4 4