Accessories for CompactPCI Serial backplanes

Image for Accessories for CompactPCI Serial backplanes from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number Description Number of slots Width mm Height U
Catalog Number Description Number of slots Width mm Height U
Utility cable, braid wire, 600 mm, 1 x 10-pin Micro-MaTch - - -
Utility flat ribbon cable, 650 mm, 4 x 10-pin Micro-MaTch - - -
Standby cable, single conductors, 600 mm, 1 x 4-pin Microfit to 2 x ring cable eye - - -
Standby cable, single conductors, 400 mm, 3 x 4-pin Microfit - - -
Current-sharing flat ribbon cable, 150 mm, 2 x 4-pin Micro-MaTch - - -
Power connection cable, for 1-slot backplane, single conductors, 600 mm, 1 x 6-pin Microfit to 2 x ring cable eye and 1 x 4-pinMicrofit - - -
Power connection cable, backplane to backplane, single conductors, 300 mm, 2 x ring cable eye to 2 x ring cable eye - - -
AC input cable, single conductors, 500 mm, 3 x blade receptacles, open end - - -
DC input cable, single conductors, 500 mm, 3 x blade receptacles, open end - - -
CompactPCI Serial power backplane, 3 U, 8 HP, 1 slot 1 38.9 3
Power adapter board, 3 x V1, 3 x V2, 121212 - - -
Power adapter board, 2 x V1, 2 x V2, 1212 - - -
Power adapter board, 3 x V1, 3 x V2, 122121 - - -
Power adapter board, 2 x V1, 2 x V2, 1221 - - -