Varistar Containment Systems

Image for Varistar Containment Systems from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10130-250
Back To Product
  • Can be delivered in 10 working days
  • Simple to expand or to use as the configuration basis for your individual containment solution
  • Preconfigured containment solutions from modular standard components
  • Containment aisle width 1200 mm, all components in RAL 7021
  • Consists of 6 Varistar server cabinets (height 2000 mm, width 800 mm, depth 1200 mm) including containment components

    Product family:

    Varistar

    Type:

    Varistar Containment Systems

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Description Varistar Containment Systems

Delivery Comprises:

Item Quantity Description
3 6 Flat top cover, raised, St, RAL 7021, cutouts for brush strip mounting
4 12 Brush strip for cable entry to flat top cover
5 6 Front door, St, RAL 7021, with 180° hinges and perforation, 3-point locking and lever handle
6 6 Rear door, double door, St, RAL 7021, with 180° hinges and perforation, 3-point locking and lever handle
7 24 Cross member, RAL 7021, to accept 19" panel/slide mounts
8 24 19" panel/slide mounts, RAL 7021, mounted at 75 mm intervals
9 12 Air baffle, St, RAL 7021, with brush strip for cable ducting
10 24 Central C rail for lateral cable routing in cabinet
11 48 Steel cable bracket
12 4 Side panel, screw-fixed, for aisle closure, St, RAL 7021
13 1 Sliding containment doors, mechanical, Al extruded frame, 10 mm laminated safety glass, sliding mechanism and rail, fixing materials kit
14 1 Swing containment doors, St frame, 1.5 mm, with 6 mm single pane safety glass and 180° hinges
15 1 Top containment covers, frame St, 2 mm, RAL 7021, 7 mm laminated safety glass, length 1200 mm
17 2 Top cover universal profile, Al, length 2400 mm, RAL 7021
18 4 Side-by-side mounting kit for cabinets
19 1 Containment gasketing kit
20 1 Separator for adjustable cabinet foot

Accessories

Item