Aisle top cover

Image for Aisle top cover from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Top covers to provide top cover for 2 cabinet rows
  • Suitable for an aisle width of 1200 mm
  • A top cover profile can raise the aisle height by 84 mm; please order separately
  • Top cover can be removed from inside (allows access to lighting and facilitates maintenance works)

    Product family:

    Varistar

    Type:

    Top cover elements

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
 
Catalog Number Width mm Qty Description Description
Catalog Number Width mm Qty Description Description
600.0 1 piece For cabinet width 600 mm (aisle width 1200 mm) Frame, St; with single pane safety glass 6 mm, width 1200 mm
800.0 1 piece For cabinet width 800 mm (aisle width 1200 mm) Frame, St; with single pane safety glass 6 mm, width 1200 mm
300.0 1 piece For cabinet width 300 mm (aisle width 1200 mm) St, 2 mm, RAL 7021, aisle width 1200 mm