Air separation cover, front panel kit, for 600 mm cabinet width, solid

Image for Air separation cover, front panel kit, for 600 mm cabinet width, solid from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • For 19" plane fitted with recess (70, 145, 220 mm), suitable baffle plates are available
  • Covers solid
  • Air separation, covers for 600 mm wide cabinets with different installation depths

    Product family:

    Varistar

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
 
Catalog Number For cabinet height Height U Height mm Description Qty
Catalog Number For cabinet height Height U Height mm Description Qty
42 42 2000.0 for 70 mm recessed 19" plane PU 1 kit
42 42 2000.0 for 145 mm recessed 19" plane PU 1 kit
42 42 2000.0 for 220 mm recessed 19" plane PU 1 kit
47 47 2200.0 for 70 mm recessed 19" plane PU 1 kit
47 47 2200.0 for 145 mm recessed 19" plane PU 1 kit
47 47 2200.0 for 220 mm recessed 19" plane PU 1 kit
52 52 2450.0 for 70 mm recessed 19" plane PU 1 kit
52 52 2450.0 for 145 mm recessed 19" plane PU 1 kit
52 52 2450.0 for 220 mm recessed 19" plane PU 1 kit