Mounting plate with fans (Interscale M)

Image for Mounting plate with fans (Interscale M) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Fans are simple to fit to the mounting plate using vibration-damping fixing materials
  • Fixes inside case with 4 feet, supplied
  • Mounting plate (4 mm raised) with integrated fan holder including fan kit for perforated case versions

    Product family:

    Interscale M

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Configuration
 
Catalog Number Number of Fans Depth mm Height mm Width mm For case width [mm] For case depth For case height Fan dimensions Height U Number of fans
Catalog Number Number of Fans Depth mm Height mm Width mm For case width [mm] For case depth For case height Fan dimensions Height U Number of fans
2 173.0 41.15 214.95 221.45 177.0 43.65 40 x 40 x 20 1 2
3 217.45 41.15 214.95 221.45 221.45 43.65 40 x 40 x 20 1 3
3 217.45 41.15 303.85 310.35 221.45 43.65 40 x 40 x 20 1 3
3 217.45 41.15 392.75 399.25 221.45 43.65 40 x 40 x 20 1 3
5 306.35 41.15 392.75 399.25 310.35 43.65 40 x 40 x 20 1 5
3 217.45 41.15 437.2 443.7 221.45 43.65 40 x 40 x 20 1 3
5 306.35 41.15 437.2 443.7 310.35 43.65 40 x 40 x 20 1 5
1 173.0 85.6 214.95 221.45 177.0 88.1 80 x 80 x 25 2 1
1 217.45 85.6 214.95 221.45 221.45 88.1 80 x 80 x 25 2 1
1 217.45 85.6 303.85 310.35 221.45 88.1 80 x 80 x 25 2 1
1 217.45 85.6 392.75 399.25 221.45 88.1 80 x 80 x 25 2 1
2 306.35 85.6 392.75 399.25 310.35 88.1 80 x 80 x 25 2 2
1 217.45 85.6 437.2 443.7 221.45 88.1 80 x 80 x 25 2 1
2 306.35 85.6 437.2 443.7 310.35 88.1 80 x 80 x 25 2 2
1 217.45 130.05 303.85 310.35 221.45 132.55 119 x 119 x 25 3 1
1 217.45 130.05 392.75 399.25 221.45 132.55 119 x 119 x 25 3 1
2 306.35 130.05 392.75 399.25 310.35 132.55 119 x 119 x 25 3 2
1 217.45 130.05 437.2 443.7 221.45 132.55 119 x 119 x 25 3 1
2 306.35 130.05 437.2 443.7 310.35 132.55 119 x 119 x 25 3 2