VME64x-based systems 8 U, 21 slot, with rear I/O

Image for VME64x-based systems 8 U, 21 slot, with rear I/O from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20836-820
Back To Product
  • System for vertical board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
  • Backplane VME64x21 slot, 6 U, with P0 plug
  • Display module for DC operating voltages, fan and temperature alarm
  • PSU, open frame, 642 W (600 W at < 180 VAC)
  • Heat dissipation by pull-out fan unit, from bottom to top; temperature‐controlled by fan control module (FCM)

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    8

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 412.0
Height mm 354.8
Number of slots 21
Width mm 449.0
Material Al
Power W 600.0
Description VME64xbus subrack system
Height U 8
Width HP 84
Board height 6

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al, with perforated top cover and base plate; front handles (RAL 7016), 19" bracket, front panels (RAL 9006)
2 21 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep)
3 21 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep)
4 1 Backplane VME64x for 6 U boards, 21 slots, with P0 plug (part no. 23001‐551)
5 1 Power supply unit, open frame; 642 W (600 W at< 180 VAC; part no. 11098‐207)
6 1 Fan unit with 3 fans, 1.5 U (24 VDC, 250 m³/h each, 148 cfm); temperature‐dependent speed control; filter mat
7 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐028)
8 1 Front panel 0,5 U, 84 HP;
9 1 Display module
10 1 Mains switch
11 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
12 1 Cable harness to connect all system components

Accessories

Item
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list
Thmbnail Image Plug in unit kit, front anodized and rear conductive, shielded (textile), front assembly, with IEL handle, PU 1 kit 20848-592 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Mezzanine Front Panel ( for PMC), anodized AL, optional shielding, PU 10 pieces 20835-889 Add Item to Project List add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Front panel, front anodized and rear colourless chromated, shieldable (stainless steel), screw assembly, 1 piece (SPQ 5) 20846-448 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list