VME64x-based systems 4 U, 8 slot, with rear I/O

Image for VME64x-based systems 4 U, 8 slot, with rear I/O from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20836-416
Back To Product
  • Backplane VME64x8 slot, 6 U, without P0 plug
  • System for horizontal board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
  • Heat dissipation by fan, from front to left
  • PSU, open frame, 560 W (400 W at < 180 VAC)
  • Display module for DC operating voltages, fan and temperature alarm

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    8

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 277.5
Height mm 177.0
Number of slots 8
Width mm 449.0
Material Al
Power W 350.0
Description VME64x bus subrack unit
Height U 4
Width HP 84
Board height 6

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al, with perforated side panels and front handles (RAL 7016)
2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep)
3 8 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep)
4 1 Backplane VME64x for 6 U boards, 8 slots, without P0 plug (part no. 23001‐508)
5 1 Power supply unit, open frame; 560 W (400 W at < 180 VAC; part no. 11098‐212)
6 2 Fan; temperature‐dependent speed control
7 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021)
8 1 Front panel with ventilation openings, 4 U; display module, mains switch
9 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
10 1 Cable harness to connect all system components

Accessories

Item
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list