VME-based systems 7 U, 12 slot, for transition modules

Image for VME-based systems 7 U, 12 slot, for transition modules from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  20836-716
Back To Product
  • PSU, open frame, 444 W (400 W at < 180 VAC)
  • Heat dissipation by 3 fans, from front to rear; temperature‐controlled by fan control module (FCM)
  • Backplane VME12 slot, 6 U, J1/J2 monolithic
  • Display module for DC operating voltages, fan and temperature alarm
  • System for vertical board mounting with board formats, Front: 6 U, 160 mm deep, Rear: 6 U, 12 HP, 80 mm deep; for transition modules

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane konform zu VITA 1.1‐1994

    Specification:

    VMEbus

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    12

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 355.0
Height mm 310.35
Number of slots 12
Width mm 449.0
Material Al
Power W 450.0
Description VME bus subrack unit
Height U 7
Width HP 84
Board height 6

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al; 19" bracket, plain top cover and base plate (RAL 9006); front handles (RAL 7016)
2 12 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (6 U, 160 mm deep)
3 3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical mounting of transition module (6 U, 80 mm deep) covered with EMC front panel 6 U / 12 HP
4 1 Backplane VME for 6 U boards, 12 slots, J1/J2 monolithic (part no. 23001‐072)
5 1 Power supply unit, open frame; 444 W (400 W at < 180 VAC; part no. 11098‐267)
6 3 Fan; rear panel, hinged, 5 U, 84 HP; temperature‐dependent speed control
7 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021)
8 1 Front panel 6 U, 36 HP
9 1 Display module
10 1 Mains switch
11 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
12 1 Cable harness to connect all system components

Accessories

Item
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list