VME-based systems 3 U, 5 slot

Image for VME-based systems 3 U, 5 slot from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20836-310
Back To Product
  • PSU, open frame, 250 W
  • Backplane VME 5 slot, 6 U, J1/J2 monolithic
  • Heat dissipation by 1 fan, from front to left; temperature‐controlled by fan control module (FCM)
  • System for horizontal board mounting with board format, Front: 6 U, 160 mm deep
  • Display module for DC operating voltages, fan and temperature alarm

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane konform zu VITA 1.1‐1994

    Specification:

    VMEbus

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    No

    Number of slots:

    5

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 277.5
Height mm 132.55
Number of slots 5
Width mm 449.0
Material Al
Power W 200.0
Description VME bus subrack unit
Height U 3
Width HP 84
Board height 6

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al, with perforated side panels and front handles (RAL 7016)
2 5 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal board mounting (6 U, 160 mm deep)
3 1 Backplane VME for 6 U boards, 5 slots, J1/J2 monolithic (part no. 23001‐065)
4 1 Power supply unit, open frame; 250 W       (part no.11098‐316)
5 1 Fan; temperature‐dependent speed control
6 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021)
7 1 Front panel, perforated, 3 U; display module; mains switch
8 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
9 1 Rear panel, Al
10 1 Cable harness to connect all system components

Accessories

Item
Thmbnail Image 19" front panel, 3mm, Al anodised, cut edges plain 30219-098 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list