Interscale for Embedded NUC, conduction cooled

Image for Interscale for Embedded NUC, conduction cooled from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  14820-701
Back To Product
  • Compliant with the SDT.03 embeddedNUC standardhttp://www.sget.org/standards.html
  • Other dimensions, cutout shapes or locations and screenprinting available
  • Modular case consisting of 3 easy to assemble parts; body, topcover and front panel
  • Color RAL 7016
  • Cutouts specific for IES (http://en.ies.de/) MB95 embeddedNUC board
  • Board mounting studs installed
  • Integrated EMC protection
  • Perforated side panels for passive cooling
  • Rigid construction requires only two screws

    Product family:

    Interscale M

    Note:

  • Modified or customized cases up on request
  • Only the listed Interscale accessories are compatible
  • Application:

    Desktop

    Type:

    Case

    Cooling:

    Perforated

    IP Protection:

    IP 20

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 106.5
Height mm 34.0
Width mm 112.0
Qty 1 piece

Delivery Comprises:

Item Quantity Description
1 1 Base with 2 side panels (perforated) and rear panel, Al,1 mm, RAL 7016 (anthracite gray)
2 1 Top cover, St, 1 mm, AlZn coated, RAL 7016
3 1 Front panel, Al, 1 mm, RAL 7016
4 4 Pre-installed 7016 studs with M2.5 Torx T8 screws forboard mounting
5 1 User manual

Accessories

Item
Thmbnail Image Torx screwdriver, T 8 Torx, for M2.5 mm screws, 1 piece 64560-026 Add Item to Project List add item to project list
Thmbnail Image Clip for horizontal rail mounting, PU 2 pieces 24820-002 Add Item to Project List add item to project list
Thmbnail Image Assembly tool, (plastic; with bit, Torx T10, 1 kit 24820-001 Add Item to Project List add item to project list