Field Replaceable Units (FRUs)

Image for Field Replaceable Units (FRUs) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Air filter, Power Entry Module, fuses, fan trays, Shelf Alarm Panel, Chassis Data Module

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Description Description Depth mm Height mm Width mm Voltage1 V Current2 A Power W Voltage2 V
Catalog Number Description Description Depth mm Height mm Width mm Voltage1 V Current2 A Power W Voltage2 V
Lower fan tray for 14 U, 14‐slot systems (11990‐10x) - - - - - - -
Plug-in PSU, AC/DC 2.7 kW for AdvancedTCA AC systems 351.2 41.4 101.6 54.0 0.2 2725.0 5.0
Air filter for 13 U, 16 slot systems (11592‐50x) - - - - - - -
Power Entry Module for 14 slot system (11592-4xx) - - - - - - -
Power Entry Module for 14 and 16 slot system (11592-5xx, 11596-1xx) - - - - - - -
Shelf alarm panel for 12 U, 14 slot systems (11592‐40x, 11596‐30x) - - - - - - -
Chassis data module for systems 11592‐50x, 11596‐30x, 11596‐60x - - - - - - -
Shelf alarm panel for 13 U, 16 slot systems (11592‐50x) - - - - - - -
Shelf alarm display for 13 U, 14 and 16 slot systems (11592‐5xx, 11596‐1xx) - - - - - - -
Shelf alarm panel for 13 U, 14 slot systems (11596‐10x) - - - - - - -
Fan tray 12 U, 14 slot system (11596‐3xx) - - - - - - -
Fan tray for 5 U, 6‐slot system (11596‐160, 11596‐161) - - - - - - -
Power entry module 6‐slot system (11596‐160, 11596‐161) - - - - - - -
Air filters for 5 U, 6 slot systems (11596‐16x) - - - - - - -
Fan tray 14‐slot systems (11990‐60x) - - - - - - -
Power entry module for 14 U, 14 slot AdvancedTCA system (11990-100, 11990-101) - - - - - - -
Chassis data modules for 11990‐10x systems - - - - - - -
Upper fan tray for 14 U, 14‐slot systems (11990‐10x) - - - - - - -
Air filter for 14 U, 14 slot system (11990‐10x) - - - - - - -