Series 260HC

Image for Series 260HC - Card Lok Retainer from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  260HC
Back To Product
  • Profile 6.35 mm (.250 in) x 6.86 mm (.270 in)
  • Weight 0.95g/cm (.085 oz/in)
  • Length 96.5 mm (3.80 in) to 172.7 mm (6.80 in), 12.7 mm (0.5 in) increments
  • Flexible mounting options
  • 5 segment, shafted design
  • Average clamp force (4.80", black anodized) = 868 lbs
  • Screw actuated
  • Max expansion 8.26 mm (.325 in)
  • Available with black anodized, hard black anodized, or electroless nickel plating
  • For cold wall applications

    The 260HC features a unique wedge design provides more than triple the clamping force of similarly sized Card Loks, providing superior protection in high shock and vibration applications. The 260HC can be a drop in replacement for most existing Series 260 Card Lok applications.

    Applications:

    Like all shafted Card Loks, the Series 260HC has a ridged shafted design for a more uniform clamping force over the length of the card lok, while maintaining wedge and body alignment for easier installation.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force [lbs]:

    868 lbs

Order Information:

  • For customized product contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Recommended Gap Width PCB + 7.62 mm (.300 in)
    Recommended Torque 68 N-cm (6 in-lbs), with "L" option 90 N-cm (8 in-lbs)