Printed circuit board handle

Image for Printed circuit board handle from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24560-378
Back To Product
  • Mounts behind front panel
  • For EuropacPRO, MultipacPRO, RatiopacPRO, PropacPRO and CompacPRO

    Description:

    PCB handle for board locking; for accessory type guide rails

    Note:

    Type:

    Individual Components

    Description:

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • PCB Accessories
  • Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty PU 10 pieces
Color red
Material PBT, UL 94 V-0
Item 1
Description PCB handle C
Description PBT, UL 94 V‐0, red, insertion/extraction function with connection to board locking (also slot 1), mounting directly behind front panel (above and below), minimum distance 3 HP

Delivery Comprises:

Item Quantity Description
1 10 PCB inserter, PBT, UL 94 V‐0, red

Accessories

Item
Thmbnail Image Part number accessories 60817-228 Add Item to Project List add item to project list