Label strips

Image for Label strips from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60817-228
Back To Product
  • Identification strips (self-adhesive) for PCB inserter
  • Accessory part no.)which belongs to main products

    Mechanics:

    PCB handle

    Description:

    Identification strips

    Type:

    Individual Components

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • PCB Accessories
  • Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Color white/matt
Material Polyester film, self‐adhesive
Item 3
Description Identification strip (1 sheet = 438 pieces)
Description Polyester film, 31 x 4 mm, self-adhesive, white/matt (1 A4 sheet contains 438 pieces)

Delivery Comprises:

Item Quantity Description
1 1 Polyester film, self-adhesive, white, matt; A4 sheet, 436 pieces, each 31 x 4 mm

Accessories

Item
Thmbnail Image Guide rails, accessories, 280 mm deep 64560-080 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 160 mm deep 24560-373 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 160 mm deep 64560-076 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 160 mm deep 64560-005 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 160 mm deep 64560-055 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 220 mm deep 64560-006 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 220 mm deep 64560-166 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 220 mm deep 64560-078 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 280 mm deep 24560-375 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 100 mm deep 64560-082 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 220 mm deep 24560-374 Add Item to Project List add item to project list
Thmbnail Image Guide rails, accessories, 340 mm deep 24560-376 Add Item to Project List add item to project list