Solder strip conductor

Image for Solder strip conductor from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Efficient linking of connections in the same grid and with the same potential
  • Also suitable for EN 60603 (DIN 41612) connectors with wire-wrap pin

    Description:

    Busbars

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number A mm D mm Qty c mm n Connection type B mm
Catalog Number A mm D mm Qty c mm n Connection type B mm
1.14 2.3 1 piece 2.54 168 Wire‐wrap pins 0.6 × 0.6 mm 0.9
1.65 3.2 1 piece 5.08 84 Wire‐wrap pins 1.0 × 1.0 mm 1.4