PCB retainer C

Image for PCB retainer C from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24560-377
Back To Product
  • Possible application on top and bottom horizontal rail
  • Can also be used without PCB handle
  • Can also be used in slot position "1"
  • For fixing PCB in a subrack or 19" case
  • For EuropacPRO, MultipacPRO, RatiopacPRO, PropacPRO and CompacPRO
  • For fixing PCB

    Description:

    Board locking for PCBs without front panel; for accessory type guide rails

    Note:

  • Please order PCB retainer C separately
  • Can only be used together with guide rail for accessories
  • Minimum spacing of guide rail 3 HP
  • Cannot be used with propac, compac, inpac cases
  • Type:

    Individual Components

    Description:

    Guide rails and accessories

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • PCB Accessories
  • Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty PU 10 pieces
Color red
Material PBT, UL 94 V-0
Description PCB retainer C

Delivery Comprises:

Item Quantity Description
1 10 PCB retainer, PBT, UL 94 V‐0, rot

Accessories

Item
Thmbnail Image Guide rails type, one-piece, "accessory" type Guide rails type, one-piece, "accessory" type
Add Item to Project List add item to project list