Conduction Cooled Assemblies

Image for Conduction Cooled Assemblies from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  CCA
Back To Product
  • Order and manage one part number for entire CCA assembly - Kits available with Card Loks, extractors, coding keys, EMC gaskets, and thermal pads - ESD packaging available - Component labeling and packaging per requirements
  • Downloadable standards compliant CAD templates - 3 U and 6 U templates available for Vita 46, Vita 48.2, VME, and CPCI
  • Full design services including thermal analysis
  • Fast turnaround 3D printed CCA’s and frames for fit checks
  • Machined from a single piece for high heat transfer and structural support
  • 6061-T651 aluminum provides high thermal conductivity
  • Available in black anodize, chemical film, electroless nickel finishes
  • Threaded inserts secure board fasteners in extreme vibration conditions

    Designed to retain and cool PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems.

    Applications:

    Conduction cooled assemblies available in 3 U or 6 U for Vita 46, Vita 48.2, VME, and CPCI

    Installation:

    Extractors provide ample force to disengage board connectors easily

    Note:

    Finish in silkscreen also available

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Material Aluminum Alloy 6061-T6 QQ-A-200/8
Finish Black anodize, chemical film, electroless nickel