Mounting Plate

Image for Mounting Plate from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounting plates are designed for the mounting of heavy components, e.g. transformers
  • Bolted laterally inside on a 19" chassis

    Product family:

    MultipacPRO

    Note:

  • Mounting plates can also be fitted at the same time as the internal mounting for euroboards
  • Where a mounting plate is used the clear mounting height is reduced by at least 2.5 mm
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Description Depth mm Width mm For case depth Qty Description
Catalog Number Description Depth mm Width mm For case depth Qty Description
Mounting plate 150.0 402.5 220.0 PU 1 kit Al plate, 2 mm, for heavy components; threaded insert, St, 2 mm, zinc-plated, M3 hole; width 402,5 mm, depth 150 mm, height 7 mm, length 431.3 mm,
Mounting plate 210.0 402.5 280.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 270.0 402.5 340.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 330.0 402.5 400.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 390.0 402.5 460.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components