Insulation strip (RatiopacPro/-air, Propac Pro, CompacPro, EuropacPro/-rugged)

Image for Insulation strip from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • For insulated mounting of backplanes or for mounting metal plates as supports for connectors
  • Creates standardised mounting depth for plug-in units in the subrack in conjunction with L-ST and H-ST horizontal rails

    Product family:

  • EuropacPRO
  • CompacPRO
  • PropacPRO
  • RatiopacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm A mm Qty b1 mm b2 mm Color c mm Board length [mm] h mm Groove width Material d mm Description Description E mm Width b mm B mm
Catalog Number Length mm A mm Qty b1 mm b2 mm Color c mm Board length [mm] h mm Groove width Material d mm Description Description E mm Width b mm B mm
101.5 0.0 1 piece (SPQ 10) 0.0 0.0 grey 0.0 0.0 0.0 0.0 PBT UL 94 V-0 0.0 Horizontal rail for insulated backplane mounting 0.0 0.0 0.0
144.2 - PU 10 pieces - - grey - - - - PBT UL 94 V-0 - Insulation strips - - - -
205.12 - PU 10 pieces - - grey - - - - PBT UL 94 V-0 - Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey - - -
210.4 - PU 10 pieces - - grey - - - - PBT UL 94 V-0 - Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey - - -
316.88 - PU 10 pieces - - grey - - - - PBT UL 94 V-0 - Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey - - -
428.64 - PU 10 pieces - - grey - - - - PBT UL 94 V-0 - Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey - - -