Inpac full-width rear panel

Image for Inpac full-width rear panel from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

    Product family:

    Inpac

    Note:

    The scope of delivery of the 19" chassis includes an assembly kit for the front panel

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height mm Width mm Qty h1 Height U h2
Catalog Number Height mm Width mm Qty h1 Height U h2
76.0 437.0 1 piece 65.6 2 -
120.5 437.0 1 piece 110.0 3 -
165.0 437.0 1 piece 154.5 4 -
253.8 437.0 1 piece 243.4 6 30.0