Front Panel, full width (inpac)

Image for Front Panel, full width (Inpac) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

    Product family:

    Inpac

    Note:

    The assembly kit for the front panel is included with the 19" chassis

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height mm Width mm Qty h1 Height U
Catalog Number Height mm Width mm Qty h1 Height U
76.0 437.0 PU 1 kit 65.6 2
120.5 437.0 PU 1 kit 110.0 3
165.0 437.0 PU 1 kit 154.5 4
253.8 437.0 PU 1 kit 243.4 6