Guide rails, one-piece, for heavy assemblies, robust version (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro/-rugged)

Image for Guide rails, one-piece, for heavy assemblies, robust version from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounting, for bolting to type H (heavy) horizontal rails only
  • For especially heavy PCBs, plug-in units or frame type plug-in units

    Product family:

  • EuropacPRO
  • CompacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

  • Please order keying/coding block and keying/coding pegs separately
  • Delivery is exclusively in standard pack quantity
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Groove width mm
Board Length mm
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Description
1 piece (SPQ 10) 10 silver 160.0 2.0 robust version
1 piece (SPQ 10) 10 silver 160.0 2.5 robust version
1 piece (SPQ 10) 10 silver 220.0 2.0 robust version
1 piece (SPQ 10) 10 silver 220.0 2.5 robust version
1 piece (SPQ 10) 10 silver 280.0 2.0 robust version
1 piece (SPQ 10) 10 silver 280.0 2.5 robust version
1 piece (SPQ 10) 10 silver 340.0 2.0 robust version
1 piece (SPQ 10) 10 silver 340.0 2.5 robust version
1 piece (SPQ 10) 10 silver 400.0 2.0 robust version
1 piece (SPQ 10) 10 silver 400.0 2.5 robust version