Front Panel, full width (PropacPRO)

Image for Full-width front panel, unshielded (PropacPRO) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Fixing direct to rack frame

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number A mm C mm D mm Qty E mm For case width B mm For case height [U] Height U Width HP
Catalog Number A mm C mm D mm Qty E mm For case width B mm For case height [U] Height U Width HP
238.7 74.0 84.0 1 piece 0.0 42 230.0 2 2 42
345.4 74.0 84.0 1 piece 0.0 63 336.7 2 2 63
452.0 74.0 84.0 1 piece 0.0 84 443.3 2 2 84
167.6 118.5 128.5 1 piece 0.0 28 158.9 3 3 28
238.7 118.5 128.5 1 piece 0.0 42 230.0 3 3 42
345.4 118.5 128.5 1 piece 0.0 63 336.7 3 3 63
452.0 118.5 128.5 1 piece 0.0 84 443.3 3 3 84
238.7 162.9 172.9 1 piece 0.0 42 230.0 4 4 42
345.4 162.9 172.9 1 piece 0.0 63 336.7 4 4 63
452.0 162.9 172.9 1 piece 0.0 84 443.3 4 4 84
452.0 251.8 261.8 1 piece 0.0 84 443.3 6 6 84