Side Panel, type "L", light (EuropacPro)

Image for EuropacPRO side panel, type L from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Side panel with integral 19" bracket

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty Description Height U
Catalog Number Depth mm Qty Description Height U
175.0 1 piece 3 U 3
235.0 1 piece 3 U 3
295.0 1 piece 3 U 3
175.0 1 piece 6 U 6
235.0 1 piece 6 U 6
295.0 1 piece 6 U 6